(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA925CE-5 |
EA925CE-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 2 | Size (mm) |
---|---|---|---|---|---|---|---|
฿ 1,714.78 |
BAG | 1 Piece(s) | 6 Day(s) | The partitions is attachment/removal | 360×310×335(H) | ||
฿ 1,594.12 |
BAG | 1 Piece(s) | 6 Day(s) | - | 455×200×300(H) |
The partition can be removed (EA925CE-5).
With shoulder belt
[Materials]Surface: high quality polyester; back: PVC coating
Part Number |
---|
EA925CE-5 |
EA925CE-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 2 | Size (mm) |
---|---|---|---|---|---|---|---|
฿ 1,714.78 |
BAG | 1 Piece(s) | 6 Day(s) | The partitions is attachment/removal | 360×310×335(H) | ||
฿ 1,594.12 |
BAG | 1 Piece(s) | 6 Day(s) | - | 455×200×300(H) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?