Telephone Holder EA925CD-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Polyester
・With hook and loop fastener
・Stainless steel clip, D ring
・Pen-holdable-pocket on -6 side
・Dim. (mm)…Outside: 75 x 40 x 145(H),Inside: 57 x 25 x 127(H)
・Belt width…65mm