(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA925C-20 |
EA925C-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 2 | Capacity | Size (mm) | Details 1 | Details 3 | Details 4 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,094.21 |
BAG | 1 Piece(s) | 6 Day(s) | Metal handle with urethane foam grip | 28L | 356×275×275(H) | With anti-slip rubber on the bottom | With shoulder belt | - | ||
฿ 5,296.45 |
BAG | 1 Piece(s) | 6 Day(s) | With anti-slip rubber on the bottom | 40L | 530×280×280(H) | With partition plates (removable) | Metal handle with urethane foam grip | With shoulder belt |
Large-capacity opening type with a metal handle with a urethane grip that is convenient for carry
Part Number |
---|
EA925C-20 |
EA925C-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 2 | Capacity | Size (mm) | Details 1 | Details 3 | Details 4 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,094.21 |
BAG | 1 Piece(s) | 6 Day(s) | Metal handle with urethane foam grip | 28L | 356×275×275(H) | With anti-slip rubber on the bottom | With shoulder belt | - | ||
฿ 5,296.45 |
BAG | 1 Piece(s) | 6 Day(s) | With anti-slip rubber on the bottom | 40L | 530×280×280(H) | With partition plates (removable) | Metal handle with urethane foam grip | With shoulder belt |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?