Tool Bag EA925C-16

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Fabric polyester
・With rubber at the bottom
・Inner pockets appear when the zipper on one side is opened.
・With shoulder strap
・Dim. (mm)…325 x 175 x 325(H)
・Capacity…19L