(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA925C-14 |
EA925C-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 2 | Capacity | Size (mm) | Details 3 |
---|---|---|---|---|---|---|---|---|---|
฿ 2,001.03 |
BAG | 1 Piece(s) | 8 Day(s) | With carabiner, bottom with anti-slip rubber | 14L | 305×203×229(H) | - | ||
฿ 3,019.85 ฿ 2,339.48 |
BAG | 1 Piece(s) | Same day | With shoulder belt and carabiner | 23L | 406×203×279(H) | With anti-slip rubber on the bottom |
The opening is designed to open wide to make it easier to take out stored items. With compact parts case
Part Number |
---|
EA925C-14 |
EA925C-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 2 | Capacity | Size (mm) | Details 3 |
---|---|---|---|---|---|---|---|---|---|
฿ 2,001.03 |
BAG | 1 Piece(s) | 8 Day(s) | With carabiner, bottom with anti-slip rubber | 14L | 305×203×229(H) | - | ||
฿ 3,019.85 ฿ 2,339.48 |
BAG | 1 Piece(s) | Same day | With shoulder belt and carabiner | 23L | 406×203×279(H) | With anti-slip rubber on the bottom |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?