(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two Combination Bags EA925C-1【2 Pieces Per Package】

Two Combination Bags EA925C-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA925C-1

Part Number
EA925C-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,213.84

BAG 5 Pack(s)

2 Pieces Per Package

6 Day(s)

Product Description

【Product Specifications】
・Material-Fabric polyester
・Dim.-Black: 330(W) x 140(D) x 160(H)mmBlue: 300(W) x 100(D) x 120(H)mm
・Capacity…Black:8L, Blue:5L

Specifications of EA925C-1

Part Number
EA925C-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,213.84

BAG 5 Pack(s)

2 Pieces Per Package

6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1