(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO Tool Holder (Material: Synthetic leather)

ESCO Tool Holder (Material: Synthetic leather)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 507.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA925AV-2
EA925AV-3
EA925AV-4
EA925AV-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size

฿ 509.02

BAG 1 Piece(s) 9 Day(s) 90g 140×230(H)mm

฿ 602.56

BAG 1 Piece(s) 8 Day(s) 120g 200×215(H)mm

฿ 584.34

BAG 1 Piece(s) 6 Day(s) 100g 130×235(H)mm

฿ 507.47

BAG 1 Piece(s) 8 Day(s) 80g 105×265(H)mm

Basic Specifications

  • Materials
    Synthetic leather
  • Belt Loop Width
    60mm

Product Description

·Compared to nylon and leather products, it is more resistant to wear and less likely to be torn.
·Even if it gets wet in the rain during work in the rain, it dries quickly and does not feel slimy. Also, the color will not fade.

Part Number
EA925AV-2
EA925AV-3
EA925AV-4
EA925AV-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size

฿ 509.02

BAG 1 Piece(s) 9 Day(s) 90g 140×230(H)mm

฿ 602.56

BAG 1 Piece(s) 8 Day(s) 120g 200×215(H)mm

฿ 584.34

BAG 1 Piece(s) 6 Day(s) 100g 130×235(H)mm

฿ 507.47

BAG 1 Piece(s) 8 Day(s) 80g 105×265(H)mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1