(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory case (polyester) H110 × W105 to H135 × W140

Accessory case (polyester) H110 × W105 to H135 × W140

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 512.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA925AC-1
EA925AC-2
EA925AC-3
EA925AC-4
EA925AC-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 512.12

CASE 1 Piece(s) 8 Day(s) H110×W115×D65

฿ 512.12

CASE 1 Piece(s) 8 Day(s) H110×W105×D75

฿ 515.21

CASE 1 Piece(s) 8 Day(s) H125×W105×D55

฿ 518.31

CASE 1 Piece(s) 8 Day(s) H130×W140×D65

฿ 518.31

CASE 1 Piece(s) 8 Day(s) H135×W140×D60

Basic Specifications

  • Belt Loop Width
    50mm
  • Main Body
    Polyester
  • Carabiner Opening Width
    15mm
  • Carabiner
    Aluminum
  • Product Detail Type
    Small Accessory Case (Polyester)

Product Description

[Materials]Main unit: Polyester (1680 denier), carabiner: Aluminum

Part Number
EA925AC-1
EA925AC-2
EA925AC-3
EA925AC-4
EA925AC-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 512.12

CASE 1 Piece(s) 8 Day(s) H110×W115×D65

฿ 512.12

CASE 1 Piece(s) 8 Day(s) H110×W105×D75

฿ 515.21

CASE 1 Piece(s) 8 Day(s) H125×W105×D55

฿ 518.31

CASE 1 Piece(s) 8 Day(s) H130×W140×D65

฿ 518.31

CASE 1 Piece(s) 8 Day(s) H135×W140×D60

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1