(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA925AB-31 |
EA925AB-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Belt width |
---|---|---|---|---|---|---|---|
฿ 497.94 |
BAG | 1 Piece(s) | 6 Day(s) | 95×30×260 | 80mm | ||
฿ 951.95 |
BAG | 1 Piece(s) | 6 Day(s) | 105×50×230 | 70mm |
[Esco]Lightweight nylon tool holder with a product weight of 1 kg.
Belt width: 70mm, 80mm.
Part Number |
---|
EA925AB-31 |
EA925AB-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Belt width |
---|---|---|---|---|---|---|---|
฿ 497.94 |
BAG | 1 Piece(s) | 6 Day(s) | 95×30×260 | 80mm | ||
฿ 951.95 |
BAG | 1 Piece(s) | 6 Day(s) | 105×50×230 | 70mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?