(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work belt (Single-Action Buckle Type)

Work belt (Single-Action Buckle Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 574.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA924A-1
EA924A-2
EA924A-3
EA924A-6
EA924A-7
EA924A-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Belt width

฿ 574.82

BELT 1 Piece(s) 6 Day(s) [Other] Moss green 38mm

฿ 574.82

BELT 1 Piece(s) 6 Day(s) [Navy Blue] Navy 38mm

฿ 574.82

BELT 1 Piece(s) 5 Day(s) Black 38mm

฿ 648.30

BELT 1 Piece(s) 6 Day(s) [Other] Moss green 48mm

฿ 648.30

BELT 1 Piece(s) 5 Day(s) [Navy Blue] Navy 48mm

฿ 648.30

BELT 1 Piece(s) 6 Day(s) Black 48mm

Basic Specifications

  • Belt length
    1130mm
  • Materials
    Polypropylene
  • Details 1
    Single-action buckle type
  • Compatible Abdominal Circumference
    700 to 1000mm

Product Description

[Features]
·Single-action buckle type
·Color: moss green/navy/black
· Material: polypropylene

Part Number
EA924A-1
EA924A-2
EA924A-3
EA924A-6
EA924A-7
EA924A-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Belt width

฿ 574.82

BELT 1 Piece(s) 6 Day(s) [Other] Moss green 38mm

฿ 574.82

BELT 1 Piece(s) 6 Day(s) [Navy Blue] Navy 38mm

฿ 574.82

BELT 1 Piece(s) 5 Day(s) Black 38mm

฿ 648.30

BELT 1 Piece(s) 6 Day(s) [Other] Moss green 48mm

฿ 648.30

BELT 1 Piece(s) 5 Day(s) [Navy Blue] Navy 48mm

฿ 648.30

BELT 1 Piece(s) 6 Day(s) Black 48mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1