(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 × 1,400 mm Work Belt

50 × 1,400 mm Work Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA924-57

  • color
    Black
  • Buckle
    Double
  • Compatible Waist Circumference
    Approx. 1,300 mm
  • Belt width
    50mm
  • Belt length
    1400mm
  • Materials
    Belt: Acrylic; buckle / end-fastener: Steel (Nickel plating)
Part Number
EA924-57
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color

฿ 522.50

BELT 1 Piece(s) 6 Day(s) Black

Basic Specifications

  • Buckle
    Double
  • Compatible Waist Circumference
    Approx. 1,300 mm
  • Belt width
    50mm
  • Belt length
    1400mm
  • Materials
    Belt: Acrylic; buckle / end-fastener: Steel (Nickel plating)

Product Description

[Features]
A work belt with a belt length of 1400 mm and an applicable waist circumference of 1300 mm.

Specifications of EA924-57

  • color
    Black
  • Buckle
    Double
  • Compatible Waist Circumference
    Approx. 1,300 mm
  • Belt width
    50mm
  • Belt length
    1400mm
  • Materials
    Belt: Acrylic; buckle / end-fastener: Steel (Nickel plating)
Part Number
EA924-57
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color

฿ 522.50

BELT 1 Piece(s) 6 Day(s) Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1