(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

37 × 1,080 mm Work Belt

37 × 1,080 mm Work Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 252.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA924-52
EA924-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color

฿ 252.95

BELT 1 Piece(s) 6 Day(s) [Navy Blue] Navy Blue

฿ 252.95

BELT 1 Piece(s) 6 Day(s) Gray

Basic Specifications

  • Compatible Waist Circumference
    Approx. 950 mm
  • Belt width
    37mm
  • Belt length
    1080mm
  • Materials
    Belt: Polypropylene; buckle / end-fastener: Steel (Nickel plating)

Product Description

[Features]
·Easy to adjust size
·Anti-slip roller belt
·Navy and grey colors

Part Number
EA924-52
EA924-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color

฿ 252.95

BELT 1 Piece(s) 6 Day(s) [Navy Blue] Navy Blue

฿ 252.95

BELT 1 Piece(s) 6 Day(s) Gray

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1