- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
40 mm Work Belt (applicable waist circumference 1320-1440 mm buckle: double)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
color |
|
฿ 867.14
|
BELT
|
1 Piece(s)
|
|
6 Day(s)
|
[Navy Blue] Navy |
|
฿ 867.14
|
BELT
|
1 Piece(s)
|
|
5 Day(s)
|
Black |
Basic Specifications
-
- Buckle Part
- Steel
-
- Size
- Width 40 mm × length 1,500 mm
-
- Buckle
- Double
-
- Belt material
- 100% nylon
-
- Compatible Waist Circumference
- 1320 to 1440mm
Product Description
The buckle part is made of steel.
Adjustable length at the buckle
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
color |
|
฿ 867.14
|
BELT
|
1 Piece(s)
|
|
6 Day(s)
|
[Navy Blue] Navy |
|
฿ 867.14
|
BELT
|
1 Piece(s)
|
|
5 Day(s)
|
Black |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?