(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Strainer Bag【25 Pieces Per Package】

Mesh Strainer Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,830.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA922AL-21
EA922AL-22
EA922AL-23
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size (Opening × Length)

฿ 1,830.79

PAINT APPLICATION 2 Pack(s)

25 Pieces Per Package

6 Day(s) 3.8L Approx. 145 to 300 × 310 mm

฿ 2,817.59

PAINT APPLICATION 2 Pack(s)

25 Pieces Per Package

6 Day(s) 7.6L Approx. 200 to 345 × 400 mm

฿ 2,613.35

PAINT APPLICATION 2 Pack(s)

25 Pieces Per Package

6 Day(s) 18.9L Approx. 230 to 430 × 500 mm

Basic Specifications

  • Materials
    Polyester
  • Quantity
    25 sheets
  • Mesh
    600 microns

Product Description

The opening is rubber and elastic, and the ends are double sewn for sturdiness

Part Number
EA922AL-21
EA922AL-22
EA922AL-23
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size (Opening × Length)

฿ 1,830.79

PAINT APPLICATION 2 Pack(s)

25 Pieces Per Package

6 Day(s) 3.8L Approx. 145 to 300 × 310 mm

฿ 2,817.59

PAINT APPLICATION 2 Pack(s)

25 Pieces Per Package

6 Day(s) 7.6L Approx. 200 to 345 × 400 mm

฿ 2,613.35

PAINT APPLICATION 2 Pack(s)

25 Pieces Per Package

6 Day(s) 18.9L Approx. 230 to 430 × 500 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1