Coolant Replenished EA922AE-22

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Content-2L
    ・For cooling an engine, long-life coolant
    ・When the entire volume is replaced, effects last for 4 years or up to 100,000km.
    ・Mixed with organic acid type composite anti-rust agent (non-amine) with excellent heat resistance and durability
    ・Liquid color-Pink
    ・Powerfully rust-proofs not only aluminum parts but parts of any metal materials for a long time, without damage on rubber or plastic.
    ・Available for cars with high performance or aluminum engine, diesel cars
    ・Anti-freeze up to -40℃
    ・Available for cars not supporting long-life type LLC

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat