Silicon grease EA920SD-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Yield lubrication in combination of metal, paper, plastic, rubber and any material. (equipped with tip nozzle)
・Heat and water resistance, long-term lubrication, swell resistance
・Viscosity: JIS No.2, lithium type
・Operating temperaturerange: -30 to + 200℃
・Content-50g