(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA919SD-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,317.00 |
MACHINE PARTS | 1 Piece(s) | 12 Day(s) |
[Product Specifications]
·Line: Vertical/horizontal
·Operating distance: Indoor mode: approx. 10 m; outdoor mode: approx. 25 m (when using a receiver)
·Indicator accuracy: horizontal: ±1 mm/7 m; vertical: ±1 mm / 7 m
·Horizontal line beam angle: approx. 110°
·Vertical line irradiation angle: approx. 110°
·Line width: approx. 2 mm/5 m
·Damping method: magnetic damping method
·Automatic correction range: ±3°
·Tilt alarm: Laser light blinks at approx. ±3° or more
·Fine-adjustment range: No fine adjustment screw, the main body rotates 360°
·Operating temperature: -5/40°C
·Wavelength: Line: 635 nm
·Laser output: 1 mW or less (Class 1M)
·Power Supply: AA battery × 2 pcs.
·Continuous operating time: when all lights are on: approx. 15 hours in a row
·Size: 80 (W) × 75 (D) × 150 (H) mm
·Weight: Main body: Approx. 0.65 kg (including batteries)
·Accessories: Storage case
·JAN: 4548745741544
Part Number |
---|
EA919SD-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,317.00 |
MACHINE PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?