Refrigerant EA917H-8

Caution
Product Description
【Product Specifications】
・It is a reusable soft-type refrigerant. After using it as a refrigerant, you can use it as a deodorizing agent.
・Size(mm)-170(W)x100(D)x10(T)
・Material-packaging bag: nylon, polyethylene content : water, water-absorbing resin, antiseptic agent
・Weight-About 150g
・As refrigerant- Frozen in about 10 hours in a freezer (-20℃). Put it horizontally in a freezer.
・Use as deodorizing agent- Open the bag, put the content in a container or a wide-mouth bottle, and put it at places such astoilets and areas smelling of pets.