[Stainless Steel] Pocket Chain EA916ZA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel SUS304
・Dim.-Chain line dia.: 1.2mm, Chain length: 300mm
・Double ring ID: 14mm
・Weight-13g
・Double ring is set at the end of the chain and mini clip at another end.
・Use as a drop preventive chain for a cell phone, strap, etc.
・Mini clip clearance…4 x 2.5mm