Megaphone EA916X-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power supply-AA size battery x 4 pcs (EA758YA-3A) (separately sold)
・Coverage-Voice: approx. 120m
・Dim.-Dia. 137 x 210mm
・Weight-Approx. 610g
・Antibacterial spec.
・IP value-X5