[Hands-Free] Mini Megaphone EA916X-45

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power supply-AA size battery x 4 pcs(separately sold) (EA758YA-3A)
・Rated output-3W
・Coverage-Voice: approx. 100m, Whistle: approx. 125m
・Dim.-88 x 214 x 132(H)mm
・Weight-Approx. 600g