Shoulder Type Megaphone EA916X-43A

Caution
Product Description
【Product Specifications】
・Wireless tuner built-in model
・Power supply-D battery x 8 pcs(sold separately), or DC10/16V(12V battery)
・Max. output-45W
・Rated output-30W
・Receiver frequency-322.025/322.150MHz、322.250/322.400MHz(One of 13 25kHz space choice)
・General frequency properties-500Hz/5kHz(Within deviation 26dB)
・Coverage-Voice:about 800m、whistle:about 1000m
・Battery life-Voice:about 22 hours、whistle:about 120 minutes
・Material-ASA resin
・Size-218x350x371(H)mm
・Weight-About 4.1kg(except batteries)
・Accessories-hand microphone、shoulder belt
・Water-proof-Body:IPX5、hand microphone:IPX4
・High output megaphone of advanced drip-proof structure.
・Energy conservation-ization is achieved by adoption of a digital amplifier