(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA916X-16 |
EA916X-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Distance Range | Battery lifespan |
---|---|---|---|---|---|---|---|
฿ 8,739.87 |
SAFETY GOODS | 1 Piece(s) | 8 Day(s) | sound: approx. 315 m | C battery: approx. 14 hours, AA battery: approx. 5 hours | ||
฿ 10,265.27 |
SAFETY GOODS | 1 Piece(s) | 8 Day(s) | sound: approx. 315 m, siren: approx. 500 m | C battery · Sound: approx. 14 hours, siren: approx. 20 minutes, AA battery · Sound: approx. 5 hours, siren: approx. 10 minutes |
[Features]
A megaphone with drip-proof and antibacterial specifications.
* The included battery adapters are required when using AA batteries.
[Applications]
Perfect for construction sites.
Part Number |
---|
EA916X-16 |
EA916X-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Distance Range | Battery lifespan |
---|---|---|---|---|---|---|---|
฿ 8,739.87 |
SAFETY GOODS | 1 Piece(s) | 8 Day(s) | sound: approx. 315 m | C battery: approx. 14 hours, AA battery: approx. 5 hours | ||
฿ 10,265.27 |
SAFETY GOODS | 1 Piece(s) | 8 Day(s) | sound: approx. 315 m, siren: approx. 500 m | C battery · Sound: approx. 14 hours, siren: approx. 20 minutes, AA battery · Sound: approx. 5 hours, siren: approx. 10 minutes |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?