[Fold-Type] Ceramic Knife EA916JG-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-215mm
・Blade length-92mm
・Dim. when folded-123×33×13mm
・Material-Blade:zirconia ceramic、body:ABS resin
・Both blade shape
・For using as fruit knife and leisure knife , pruning knife、table knife、paper knife
・With safety lock(open and close by push button)