(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cool Weather Overalls / Long Coat (Sage)

Cool Weather Overalls / Long Coat (Sage)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA915GC-24

  • Size
    XL
  • Materials
    Nylon, polyester
  • Compatible temperatures
    Approx. -45°C
  • Product Detail Type
    Overalls
Part Number
EA915GC-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 12,717.11

RAIN GEAR 1 Piece(s) 6 Day(s) XL

Basic Specifications

  • Materials
    Nylon, polyester
  • Compatible temperatures
    Approx. -45°C
  • Product Detail Type
    Overalls

Product Description

Tough with 420 denier material, windproof and waterproof material used inside the fabric

Specifications of EA915GC-24

  • Size
    XL
  • Materials
    Nylon, polyester
  • Compatible temperatures
    Approx. -45°C
  • Product Detail Type
    Overalls
Part Number
EA915GC-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 12,717.11

RAIN GEAR 1 Piece(s) 6 Day(s) XL

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1