- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cap for Cleanroom (White / Class 1000 Compatible)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Head Circumference |
Size |
|
฿ 811.10
|
WORK CLOTHES
|
2 Piece(s)
|
|
6 Day(s)
|
64cm |
L |
|
฿ 811.10
|
WORK CLOTHES
|
2 Piece(s)
|
|
6 Day(s)
|
66cm |
LL |
Basic Specifications
-
- Materials
- Polyester
-
- Color
- White
-
- Details 1
- Class 1000 compatible
Product Description
It is suitable for use in clean rooms as it is worn from the shoulders to the top of the head.
Also, the ears are made of mesh, making it easier to hear voices and sounds.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Head Circumference |
Size |
|
฿ 811.10
|
WORK CLOTHES
|
2 Piece(s)
|
|
6 Day(s)
|
64cm |
L |
|
฿ 811.10
|
WORK CLOTHES
|
2 Piece(s)
|
|
6 Day(s)
|
66cm |
LL |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?