Cup & Pan Set EA913VH-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・<5-pc set> Large pot, small pot, frying pan, tray, mug: 1 pc each.
・Size-Big Pot:φ120mm Volume:1L, Small Pot:φ105mm Volume:515ml, Frying Pan:φ130mm Tray:φ120mm Magcup:Volume290ml
・Stored size- Approx. Dia.135 x 115(H)mm
・Material-Stainless steel
・Five-item set for tooling.