Dixie EA913VF-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Aluminum (Alumite Processing )
・Size …Body :170×100×139(H)mm(2.2L)Dish :170×100×23(H)mm
・Cooks A Large Capacity Of Rice As Much As About 600 Cc, And Can Also Be Used As A Pan.