(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Workbench

Folding Workbench

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA903BC-4A

  • Product Type
    Work stool
  • Details 1
    Made of aluminum alloy
  • Maximum working load
    150 kgf
  • Top Plate Size(mm)
    400×400
  • Weight(kg)
    9
  • Top Plate Height(m)
    1.2
  • Folding Size(mm)
    690×114×1640mm
  • Maximum operating weight(kg)
    150
  • Number of steps
    4
Part Number
EA903BC-4A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36,549.00

LADDER 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    Work stool
  • Details 1
    Made of aluminum alloy
  • Maximum working load
    150 kgf
  • Top Plate Size(mm)
    400×400
  • Weight(kg)
    9
  • Top Plate Height(m)
    1.2
  • Folding Size(mm)
    690×114×1640mm
  • Maximum operating weight(kg)
    150
  • Number of steps
    4

Product Description

[Specifications]
·Made of aluminum alloy.
·It can be folded into a compact size.
·Maximum working load 150 kg

Specifications of EA903BC-4A

  • Product Type
    Work stool
  • Details 1
    Made of aluminum alloy
  • Maximum working load
    150 kgf
  • Top Plate Size(mm)
    400×400
  • Weight(kg)
    9
  • Top Plate Height(m)
    1.2
  • Folding Size(mm)
    690×114×1640mm
  • Maximum operating weight(kg)
    150
  • Number of steps
    4
Part Number
EA903BC-4A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36,549.00

LADDER 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1