(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ladder (Aluminum)

Ladder (Aluminum)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA902BE-2A

  • Product Type
    1-Series Ladder
  • Standard
    Other standards
  • Details 1
    Made of aluminum alloy
  • Maximum working load
    100 kgf
  • Weight(kg)
    5.8
  • Details 2
    SG mark (Product Safety Association) acquired product
  • Overall Length (m)
    3.17
  • Details 3
    This product has acquired the JIS mark (Japanese Industrial Standard)
  • Maximum operating weight
    100
Part Number
EA902BE-2A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,728.00

LADDER 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    1-Series Ladder
  • Standard
    Other standards
  • Details 1
    Made of aluminum alloy
  • Maximum working load
    100 kgf
  • Weight(kg)
    5.8
  • Details 2
    SG mark (Product Safety Association) acquired product
  • Overall Length (m)
    3.17
  • Details 3
    This product has acquired the JIS mark (Japanese Industrial Standard)
  • Maximum operating weight
    100

Product Description

[Features]
·A standard type ladder specialized in lightweight
· Aluminum alloy
·SG mark (Product Safety Association) acquired product
·This product has acquired the JIS mark (Japanese Industrial Standard)

Specifications of EA902BE-2A

  • Product Type
    1-Series Ladder
  • Standard
    Other standards
  • Details 1
    Made of aluminum alloy
  • Maximum working load
    100 kgf
  • Weight(kg)
    5.8
  • Details 2
    SG mark (Product Safety Association) acquired product
  • Overall Length (m)
    3.17
  • Details 3
    This product has acquired the JIS mark (Japanese Industrial Standard)
  • Maximum operating weight
    100
Part Number
EA902BE-2A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,728.00

LADDER 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1