(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

[Recharge Type]Handy Cleaner EA899HC-6A

[Recharge Type]Handy Cleaner EA899HC-6A

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Loading...

Specifications of EA899HC-6BS

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Handset Type
  • Special Purpose
    Other
  • Weight
    1.3kg (with rechargeable battery installed)
  • Power Supply
    Rechargeable (14.4V lithium ion battery 6.0Ah)
  • Noise level
    70dB
  • Suction power
    35W
  • Accessories
    Floor nozzle, extension tube (with nozzle holder), gap nozzle, quick charger (with cooling function), rechargeable battery (EA813HE-16), battery cover
  • Tank capacity
    560ml
Part Number
EA899HC-6BS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,607.00

฿ 21,266.98

CLEANER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Handset Type
  • Special Purpose
    Other
  • Weight
    1.3kg (with rechargeable battery installed)
  • Power Supply
    Rechargeable (14.4V lithium ion battery 6.0Ah)
  • Noise level
    70dB
  • Suction power
    35W
  • Accessories
    Floor nozzle, extension tube (with nozzle holder), gap nozzle, quick charger (with cooling function), rechargeable battery (EA813HE-16), battery cover
  • Tank capacity
    560ml

Product Description

【Product Specifications】
・Description …Charger ・Battery Nothing
・Power Supply …Charging Type 【Separately Sold 】(14.4V Lithium Ion Battery 5.0Ah)
・Recharge Time …About 35 minutes
・Continuous Operating Time …About 35 minutes(When using the Rechargeable battery 【EA813HE-15】)
・Suction Power …35W
・Dust Collecting Capacity …600ml
・Noise …70dB
・Body Size …438×114×153(H)mm、(At the time of floor nozzle attachment:969×114×153(H)mm)
・Weight …1.3kg(Including rechargeable battery )
・Accessories …Floors Nozzle 、Extension Tube (With Nozzle Holder )、Gap Nozzle
・Charger …【Separately Sold 】EA813H-10B(With a Cooling function )
・Exchange Rechargeable battery …EA813HE-15、EA813HE-4、EA813HE-13、EA813HE-14
・Paper pack Unnecessary
・Powerful Suction PowerPowerful Motor Provides Powerful Suction Force. Cleaning Can Be Carried Out Comfortably And Efficiently.
・Dust Case Dust Collection SystemDust Case Dust Collection System That Stores Collected Dust InThe Dust Case. Dust Can Be Disposed Of Speedily Without Removing The Filter.
・With LED Light.The Inlet Will Be Brightly Illuminated.
・The Connection Part Is Cut Diagonally.cleaning Available Even Without Any Nozzle Or Extended Hose.
・Trigger-type Switch.Possible To Turn On/off Frequently To Extend The Battery Life.
・Safety Ensured With The Built-in Battery Multiple Protection Circuit.Built-in Proprietary Battery Multi-level Protection Circuit. Reduces Overload, Overdischarge, And Overcharge To Extend Battery Service Life. Provides Stable Performance For A Long Period Of Time.

Specifications of EA899HC-6BS

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Handset Type
  • Special Purpose
    Other
  • Weight
    1.3kg (with rechargeable battery installed)
  • Power Supply
    Rechargeable (14.4V lithium ion battery 6.0Ah)
  • Noise level
    70dB
  • Suction power
    35W
  • Accessories
    Floor nozzle, extension tube (with nozzle holder), gap nozzle, quick charger (with cooling function), rechargeable battery (EA813HE-16), battery cover
  • Tank capacity
    560ml
Part Number
EA899HC-6BS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,607.00

฿ 21,266.98

CLEANER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1