(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA899CB-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,522.00 |
CLEANER | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Power source-100V
・Power consumption-1050W
・Air volume-Low speed: 6.5m3/min, High speed: 9m3/min
・Wind speed-Low: 47m/sec, High: 62m/sec
・Suction power-Low speed: 67W, High speed: 131W
・Vacuuming and blowing off
・Double insulation structure
・Dust pack capacity-25L
・Dim.-905 x 174 x 400(H)mm
・Weight-3.2kg
・Name…Body
Part Number |
---|
EA899CB-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,522.00 |
CLEANER | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?