(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA899AK-3A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,760.00 |
CLEANER | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …AC100V (50/60Hz)
・Power Consumption …1,000W
・Weight …3.4kg
・Power Supply Cord Length …5m
・Size…275×195×1,050(H)mm
・Noise …70dB
・Dust Collecting Capacity …1.2L
・Suction Power …220W
・The switch ・Display …PushType (ON-OFF)
・For floors Suction Opening …Normal (Rotary Brush Nothing )
・Accessories …For floors Suction Opening 、Handle 、Gap For Nozzle 、Gap For Nozzle Holder
・Powerful Cyclone Method Suction Power Of 220 W
・High-speed Rotation Powerfully Separates Dust From Air. Fine Dust Can Also Be Centrifugally Separated, Allowing Filter Clogging To Be Reduced And Dust Collection Effects To Last Long.
・Dust Catcher That Captures Dust That Floats Over The Floor During Cleaning. Capable Of Capturing The Dust Floating In The Air, Too.
・ Raku-sute Function makes easier discard. n
・Its Full-flat Structure Makes Cleaning Under The Table Even Easier
・Cost Reduced By Not Requiring Any Paper Bag
Part Number |
---|
EA899AK-3A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,760.00 |
CLEANER | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?