Dust Collecting Pad EA899-2A

Caution
Product Description
【Product Specifications】
・Prevent splashing of dust caused when drilling various holes, such as when mounting an air conditioner, ventilation fan, pipe, anchor.
・Available for any drill bit including a core drill, drill bit, diamond core drill.
・Attach a dust collector in use. (hose adapter: dia. 30 to 38 supported)
・In both dry and wet (use a wet supported type for the dust collector.)
・Drill dia.…Up to dia. 80mm