Blower (Electric) EA897BF

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wind pressure-7.2kPa
・Airflow-4.5m3/min
・Power source-100VAC, 800W
・RPM-0 to 16,000rpm
・Dim.-451 (non nozzle 231) x 214(H)mm
・Weight-1.8kg
・Cord length-4m
・Suction, blow-off
・Body double insulation structure
・Electronic variablespeed
・Accessories-Nozzle (220mm), dust bag (1.5L)