Electrical Blower EA897BD-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Airflow-BC: 3.8m3/min, BD: 0 to 3.8m3/min
・Power source-100V, 550W
・Wind pressure-0 to 5.5kPa
・RPM-0 to 16,000rpm
・Dim.-447 (non nozzle 247) x 180 x 200(H)mm
・Accessories-Nozzle (200mm), dust bag, flexible hose (0.4m), gap nozzle
・Weight-1.7kg
・Cord length-5m
・Blowing, dust collection
・Specification…Variable speed