Bearing Heater EA896B-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Weight-35kg
・Power supply-100V (50/60Hz)
・Applicable dim.-Inner dia. 20 to 400mm
・Compatible weight-80kg
・Dim.-420(H) x 280(W) x 345mm
・Setting temperature range-0 to 250°
・Setting time range-0 to 60 min.
・With a function to switchoutput in 5 levels