Immersion Type Pipe Heater EA896A-1C

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power cord-1.5m
    ・Power source-100VAC
    ・This can change the cold water to the hot water easily.
    ・Safety design that does not damage a plastic bucket bottom.
    ・Specific to water heating
    ・Without thermostat function
    ・Heater length…450mm (with temperture controller)
    ・Power consumption…1,000W

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat