14 L, Water Supply Pump

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    ·Tank material: Stainless steel
    ·Total capacity: 14 L
    ·Volume of full water: 10 L
    ·Size: Diameter 210 × 630 (H) mm
    ·Total weight: 4.18 kg
    ·Standard accessories: With water supply hose 5 m
    ·It enables drilling work in sites where there is no water supply or where it is difficult to secure a water source
    ·It applies pressure to the inside of the tank to supply water
    ·It eliminates labors of having a hose for the water supply
    ·JAN: 4548745708189

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat