Dry Diamond Core Drill (Straight Shank) EA865CG-110

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Only for rotation
    ・Poly-click shank
    ・Effective length-150mm
    ・For the plumbing works of A/C, water line, gases, electricity, etc.
    ・For dry making a hole in a block fence (up to dia. 10 rebar), heavy and facing blocks,extruded cement, mortar, FRPM pipe
    ・Replacement shank (P.749)-EA822A-5 (for 25 to 45mm),EA822A-6 (for 50 to 160mm)
    ・Blade dia.…110mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Dry Diamond Core Drill (Straight Shank) EA865CG-110 | ESCO | MISUMI Thailand