(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA864CF-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,684.00 ฿ 14,288.62 |
ANTI CRIME APPLIANCE | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Set of table receiver and chime transmitter
・Power supply-Receiver:100VAC(50/60Hz)、transmitter:coin type lithium battery(CR2032)×2 pc(including)
・Radio wave coverage distance-Horizontal distance 40m at a place without block (It varies depending on ambient environments.)
・Signal sound volume-3-level switching (Large: Approx. 70dB, Medium: Approx.: 58dB, Small: Approx. 46dB)
・Signal sound-5 types of sound tones are available.
・Battery life-Approx. 1 year (10 times/day)
・Dim.-Receiver:172×38×104(H)mm、transmitter:78×26×121(H)mm
・Weight-Receiver:approx. 420g、transmitter:approx. 140g(excluding battery)
Part Number |
---|
EA864CF-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,684.00 ฿ 14,288.62 |
ANTI CRIME APPLIANCE | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?