Motion Sensor Alarm EA864CE-46

Caution
Product Description
【Product Specifications】
・Rain-proof construction, indoor and outdoor use
・Signal sound-Four types
・Sensor detection method-Human body detection system (passive infrared system)
・Detection area-Wide, long, curtain, and spot (selectable)
・Power supply-Transmitter: lithium battery U9VL (supplied)Receiver: 100VAC
・Radio wave coverage distance-Approx. 100m (horizontal distance)
・Dim.-Transmitter: 77 x 70 x 171(H)mm, Receiver: 120 x 47 x 200(H)mm
・Weight-Transmitter: 230g (excluding batteries), Receiver:approx. 650g