[Inverter Type] Generator EA860KN

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・4-cycle
・Nonlead gasoline (tank capacity: 4.2L)
・Frequency-50/60Hz
・Power-AC: 1.6kVA (100V/16A), DC: 12V/8A
・Continuous operating time-10.5(1/4 load) to 4.2hrs (rating)
・Noise level-51.5 to 61dB(A)
・Dim.-490 x 280 x 455mm
・Weight-20kg (dry mass)
・Charging cord-EA860KB-1 (separately sold)