1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic Puncher EA858HC

ELECTRIC TOOL & ACCESSORY

Hydraulic Puncher EA858HC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 120,989.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Hole shape-Round hole, slotted hole
・Capacity-Dia. 20 x 6mm in thicknessDia. 14 x 7.5mm in thickness (7.5mm only for channel steel)
・Power source-100VAC,50/60Hz, 900W
・Throat dim.-55mm
・Dim.-140 x 330 x 550(H)mm
・Weight-9.0kg
・Over load will not be applied to the body because the pressure limit valve.
・Accessories-Dia. Work standside handle, case
・Body double insulation structure
・Cord length-2.7m

Part Number
EA858HC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 120,989.00

฿ 90,124.71

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA858HC in the Hydraulic Puncher EA858HC series.