1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reciprocating Saw Blade (Diamond Coated) EA857LD

ELECTRIC TOOL & ACCESSORY

Reciprocating Saw Blade (Diamond Coated) EA857LD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,802.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-203mm
・Thickness-1mm
・Application-cast-iron, tile, brick, stone material for building
・Quick to cut a cast-iron pipe. Excellent durability and capable of cost reduction. (dia. 7: 20 cuts, dia. 10: 15 cuts)

Part Number
EA857LD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,802.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA857LD in the Reciprocating Saw Blade (Diamond Coated) EA857LD series.