1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Concrete Cutter EA852AC

ELECTRIC TOOL & ACCESSORY

Concrete Cutter EA852AC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,635.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power source-100VAC, 1,100W
・Body double insulation structure
・Applicable cutter-Dia. 155 x 20.0mm
・RPM-7,300rpm
・Cutting depth-9 to 50mm
・Dim.-235 x 215 x 170(H)mm
・Weight-3.3kg
・Cord length-2.5m
・Accessories-Dia. 155mm dry typediamond wheel

 
Part Number
EA852AC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,635.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA852AC in the Concrete Cutter EA852AC series.