1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Table-Top Electric Sliding Circular Saw EA851YC

ELECTRIC TOOL & ACCESSORY

Table-Top Electric Sliding Circular Saw EA851YC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 85,985.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・RPM-3,800rpm
・Power source-100VAC, 1,330W
・Dim.-530 x 1,050 x 615(H)mm
・Weight-19.5kg
・With brake
・With light and laser marker
・Dia. 235 to 260mm circular saw blade available
・Blade dia.-260mm (Hole dia.: 25.4mm)
・Cutting capacity (height x width)-90°: 88 x 312mm/91 x 300mm45°: 88 x 218mm/91 x 200mm
・Accessories-Dia. 260mm tip saw for wood, dust bag
・Body double insulation structure
・Turn table type
・Cord length-4m

Part Number
EA851YC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 85,985.00

฿ 65,460.38

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA851YC in the Table-Top Electric Sliding Circular Saw EA851YC series.