1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tip Saw Cutter EA851EP

ELECTRIC TOOL & ACCESSORY

Tip Saw Cutter EA851EP
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 34,419.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Blade dia.-180/185mm(hole dia.: 20mm)
・Cutting capacity-Plate: thickness 12mmRound pipe: dia. 60.5mmSquare pipe: 60mm,L-section steel: 60 x 60mm
・RPM-3,700rpm
・Power source-100VAC, 1,330W
・Dim.-370 x 290 x 255mm
・Weight-4.0kg
・Doubleinsulation, with a brake, spindle lock, with a light, dust collection type
・Accessories-Dia. 180mm tip saw (for mild steel) x 1protective glasses, guide
・Cord length-5m

Part Number
EA851EP SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,419.00

฿ 28,027.39

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA851EP in the Tip Saw Cutter EA851EP series.