Carbide tip saw (for steel and stainless steel) EA851CB-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Silent laser type
・Hole dia.: -1 to -6: 20mm-7: 25.4mm
・Application-Angle steel, rebar, steel pipe, hanger rail, channel steel, various section steels
・Dia. (mm)…125
・Blade T (mm)…1.8
・Teeth…26
・Max. RPM…9,600