1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Cutter Blade for Glass Cutter EA845BC-1

ESC GLASS WORKING TOOL

Replacement Cutter Blade for Glass Cutter EA845BC-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,188.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For EA845AG, Old EA845A Replacement Blade
・Size…26×18×5(t)mm(Except For Protrusion )
・Blade Dia. …About 4.5mm
・Weight …2g
・With Plastic case
・Case Size …29×27×11mm
・Total Weight …4g

Part Number
EA845BC-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,188.80

ESC GLASS WORKING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA845BC-1 in the Replacement Cutter Blade for Glass Cutter EA845BC-1 series.